(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Self-Tapping Screw (D=7) (Fine Thread)【1-1,500 Pieces Per Package】

Small Countersunk Head Self-Tapping Screw (D=7) (Fine Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

Part Number
CSPCSSD7FS-410-D4-13
CSPCSSD7FS-410-D4-16
CSPCSSD7FS-410-D4-19
CSPCSSD7FS-410-D4-25
CSPCSSD7FS-410-D4-30
CSPCSSD7FS-410-D4-35
CSPCSSD7FS-410GJB-D4-10
CSPCSSD7FS-410GJB-D4-13
CSPCSSD7FS-410GJB-D4-16
CSPCSSD7FS-410GJB-D4-19
CSPCSSD7FS-410TBS-D4-10
CSPCSSD7FS-410TBS-D4-13
CSPCSSD7FS-410TBS-D4-16
CSPCSSD7FS-410TBS-D4-19
CSPCSSD7FS-410TBS-D4-30
CSPCSSD7FS-410THB-D4-10
CSPCSSD7FS-410THBT-D4-10
CSPCSSD7FS-410THBT-D4-16
CSPCSSD7FS-410THW-D4-16
CSPCSSD7FS-410TSM-D4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1013NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1030NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1035NoLow Quantity (can be purchased from one)

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

1013[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

1019[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[Black Paint] Black PaintLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Black Paint] Black PaintBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Black Paint] Head Paint (Matt Black)Box/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Black Paint] Head Paint (Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Black Paint] Head Paint (Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[White Coating] Head Paint (White)Box/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Stainless Steel PlatingBox/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Thread ridge Type Drill Screw
Tip shape Other special shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support