(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HEX Head Pias Screw with Seal Washer

HEX Head Pias Screw with Seal Washer
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Screw Type: Complete thread
•Shape: Standard

Part Number

Configured Part Number is shown.

HXNSFSL-410-D6-25

Part Number
HXNSFSL-410-D6-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 25 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Stainless Steel (SUS410)
Surface Treatment No Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Flanged Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part HXNSFSL-410-D6-25 in the HEX Head Pias Screw with Seal Washer series.

Additional Products in this Category

Tech Support