(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SUNLOCK is an ideal screw that offers strong "tapping" with "small torque." The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two features in shape enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings from cutting. In addition, there is a loosening effect because the gap between the male screw and the internal screw is eliminated by the spring-back effect after molding. Plastic processing during formation creates strong female threads and high retention.
Part Number
Configured Part Number is shown.
CSPCSH-410-TPT3-8
Thread ridge Type | Tap-Tight | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | 410 Stainless Steel | Surface Treatment | No |
Tip shape | Flat End |
Please check the type/dimensions/specifications of the part CSPCSH-410-TPT3-8 in the Self Tapping Screws - Disc Head, Phillips Drive, Tap Tight, Stainless Steel series.
Part Number |
---|
CSPCSH-410-TPT3-10 |
CSPCSH-410-TPT3-12 |
CSPCSH-410-TPT4-10 |
CSPCSH-410-TPT4-12 |
CSPCSH-410-TPT4-15 |
CSPCSH-410-TPT4-16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy