(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Self Tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Truss
[Mounting hole dimensions] Hexalobular socket
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Tip shape] Cone Point
[Additional shapes] Standard
[Application] Standard
[Length L (mm)] 8 10 12 16 20 25 30
[Surface treatment] None, Black paint
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.
Part Number
Configured Part Number is shown.
CSXTRTTP1-SUS-TP4-10
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Truss |
---|---|---|---|---|---|
Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) | Material | Stainless Steel |
Tip shape | Cone Point | Additional Shapes | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part CSXTRTTP1-SUS-TP4-10 in the Self Tapping Screws - Truss Head, Hexalobular Drive, Type 1-A TRX series.
Part Number |
---|
CSXTRTTP1-SUS-TP4-12 |
CSXTRTTP1-SUS-TP4-16 |
CSXTRTTP1-SUS-TP4-25 |
CSXTRTTP1-SUS-TP4-30 |
CSXTRTTP1-SUS-TP4-8 |
CSXTRTTP1-SUSTBS-TP4-10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy