(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Bolt with Wave Lock and Flat Washer - Steel, M6/M8【1-150 Pieces Per Package】

Hex Head Bolt with Wave Lock and Flat Washer - Steel, M6/M8
  • Volume Discount

[Product Specifications]
[Material] Steel Stainless steel
[Surface Treatment] None, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating
SP = 3 (Wave Lock Lock Washer+JIS Flat Washers)

Part Number

Configured Part Number is shown.

Part Number
HXNHNDP3-ST3W-M8-10
HXNHNDP3-ST-M8-10
HXNHNDP3-STC-M8-10
HXNHNDP3-SUS-M6-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

108101.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

108101.25[Steel] Steel[No] FabricBox/package

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-8101.25[Steel] Steel[Chromate Plating] Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

106121[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Application Standard

Additional Products in this Category

Tech Support