(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Screw with Spring Washer - Stainless Steel, M3 - M6, Torx, Tamper-Resistant【1-2,000 Pieces Per Package】

Pan Head Screw with Spring Washer - Stainless Steel, M3 - M6, Torx, Tamper-Resistant
  • Volume Discount

[Product Specifications]
[Detailed Shape] Pan
[Drive Style] Hexalobular socket
[Basic Shape] Standard (Round)
[Material] Stainless steel
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Application] Standard
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 6 8 10 12 15 16 20
[Pitch (mm)] 0.5 0.7 0.8 1
[Surface Treatment] None, Black paint
[Sales Unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.
P-2 (Spring Washer)

Part Number

Configured Part Number is shown.

Part Number
CSXPNHNDTPP2-SUS-M3-6
CSXPNHNDTPP2-SUS-M3-8
CSXPNHNDTPP2-SUS-M3-10
CSXPNHNDTPP2-SUS-M3-12
CSXPNHNDTPP2-SUS-M4-6
CSXPNHNDTPP2-SUS-M4-8
CSXPNHNDTPP2-SUS-M4-10
CSXPNHNDTPP2-SUS-M4-12
CSXPNHNDTPP2-SUS-M4-15
CSXPNHNDTPP2-SUS-M4-16
CSXPNHNDTPP2-SUS-M4-20
CSXPNHNDTPP2-SUS-M5-8
CSXPNHNDTPP2-SUS-M5-10
CSXPNHNDTPP2-SUS-M5-12
CSXPNHNDTPP2-SUS-M5-16
CSXPNHNDTPP2-SUS-M6-15
CSXPNHNDTPP2-SUSTBS-M3-6
CSXPNHNDTPP2-SUSTBS-M3-8
CSXPNHNDTPP2-SUSTBS-M3-10
CSXPNHNDTPP2-SUSTBS-M3-12
CSXPNHNDTPP2-SUSTBS-M4-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10360.5[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10380.5[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103100.5[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103120.5[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10460.7[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10480.7[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104100.7[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104120.7[No] NoLow Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104150.7[No] NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104160.7[No] NoBox/package
1 Piece(s)Available

8 Days or more

104200.7[No] NoLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580.8[No] NoBox/package
1 Piece(s)Available

8 Days or more

105100.8[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105160.8[No] NoLow Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106151[No] NoBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10360.5[Black Paint] Black PaintBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10380.5[Black Paint] Black PaintBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

103100.5[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

103120.5[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10480.7[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Stainless Steel Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Washer Included Application Standard

Additional Products in this Category

Tech Support