(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UNC Slotted Flat Screw【100 Pieces Per Package】

UNC Slotted Flat Screw
  • Volume Discount

[Detailed shape] Disc
[Thread ridge type] Unified coarse UNC
[Mounting hole dimensions] Phillips
[Materials] Stainless steel
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] NO. 2 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 1/4 Length L (inches) 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/4 1 1/2 2
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number

Configured Part Number is shown.

CSPCSHSW-SUS-UNCNO.2-1/4

Part Number
CSPCSHSW-SUS-UNCNO.2-1/4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Detailed Shape Disc Thread ridge Type Unified coarse UNC Nominal of Thread (inch) NO.2
Length L (inch) 1/4 Mounting Hole Shape Phillips Material Stainless Steel
Surface Treatment No Tip shape Flat End Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support