(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Total Anchor (C type)【1-50 Pieces Per Package】

Total Anchor (C type)
  • Volume Discount

[Material] SUS316 Steel, stainless steel
[Surface treatment] None, trivalent chromate, zinc plating

Part Number

Configured Part Number is shown.

Part Number
ABAAC-ST3W-M6-45
ABAAC-STAY-M8-70
ABAAC-STAY-M10-50
ABAAC-STAY-M20-190
ABAAC-SUS-M10-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Surface Treatment Nominal M Length
(mm)
Thread Length
(mm)
Surface Treatment (Details) Sales Unit Drill Diameter
(mm)

50 Pieces Per Package

1 Pack(s)Available

23 Days or more

SteelTrivalent Chromate64515Trivalent WhiteBox/package6.4
1 Piece(s)Available

23 Days or more

SteelZinc Plating87025Hot Zinc PlatingLow Quantity (can be purchased from one)8.5
1 Piece(s)Available

8 Days or more

SteelZinc Plating105020Hot Zinc PlatingLow Quantity (can be purchased from one)10.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelZinc Plating2019050Hot Zinc PlatingBox/package21.5
1 Piece(s)Available

8 Days or more

Stainless SteelNo1012030NoLow Quantity (can be purchased from one)10.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Tech Support