(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grip Anchor (GA Type)【1-100 Pieces Per Package】

Grip Anchor (GA Type)
  • Volume Discount

[Material] SUS316 Steel, stainless steel
[Surface treatment] None, trivalent chromate, zinc plating

PDF

Part Number

Configured Part Number is shown.

Part Number
ABGRAGA-316-M16-60
ABGRAGA-ST3W-M12-40
ABGRAGA-ST3W-W3/8-30
ABGRAGA-ST3W-W3/8-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Surface Treatment Nominal M Nominal W Length
(mm)
Thread Length
(mm)
Surface Treatment (Details) Sales Unit Drill Diameter
(mm)
1 Piece(s)Available

10 Days or more

316 Stainless SteelNo16-6025NoLow Quantity (can be purchased from one)22

50 Pieces Per Package

1 Pack(s)Available

6 Days or more

SteelTrivalent Chromate12-4017Trivalent WhiteBox/package18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate-3/83013Trivalent WhiteBox/package14.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate-3/83511Trivalent WhiteBox/package12.5

Loading...

  1. 1
 

Basic Information

Type Anchor Bolt

Additional Products in this Category

Tech Support