(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Functional Plate Spring for Light Loads

Functional Plate Spring for Light Loads
  • Volume Discount

· Type (application): Spring washer
· Type: Spring washer
· Material: Steel
· Surface treatment: Black iron oxide coating
· Materials: Steel S50C–S65C or SUP10
· Surface treatment (details): Black iron oxide coating
· Type: Spring washer, conical spring washer
· Thread: M35.5, M63, M80, M100

Part Number

Configured Part Number is shown.

Part Number
WDSL-ST-M63
WDSL-ST-M80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (M)
1 Piece(s)Available

9 Days or more

1063
1 Piece(s)Available

9 Days or more

1080

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Surface Treatment Fabric Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel S50C~S65C or SUP10
Surface Treatment (Details) Fabric Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support