(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GT Washer - SH

GT Washer - SH
  • Volume Discount

[Type (application)] Loosening prevention
[Type] Spring Washer
[Materials] Steel
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none
[Type]Spring Washer, Conical Spring Washer
[Inner diameter d (mm)] 3.2 4.3 5.3 6.4 8.4 11 13 15 17 21
[Nominal Thread (M)] 3 4 5 6 8 10 12 14 16 20
[Thickness t (mm)] 0.6 0.8 1 1.2 1.75 2.3 2.5 3 3.5 4
[Outer diameter D (mm)] 6 7.5 9 10.5 13.5 16.5

Part Number

Configured Part Number is shown.

Part Number
WDSSH-ST-M3
WDSSH-ST-M4
WDSSH-ST-M6
WDSSH-ST-M8
WDSSH-ST-M10
WDSSH-ST-M12
WDSSH-ST-M14
WDSSH-ST-M16
WDSSH-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

103.230.66
1 Piece(s)Available

8 Days or more

104.340.87.5
1 Piece(s)Available

8 Days or more

106.461.210.5
1 Piece(s)Available

8 Days or more

108.481.7513.5
1 Piece(s)Available

8 Days or more

1011102.316.5
1 Piece(s)Available

8 Days or more

1013122.519
1 Piece(s)Available

8 Days or more

101514322
1 Piece(s)Available

10 Days or more

1017163.525
1 Piece(s)Available

8 Days or more

1021204.531

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Spring Washer Material Steel
Surface Treatment Fabric Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Fabric
Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support