(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, Seated Type, GM【1-500 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, Seated Type, GM
  • Volume Discount

•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

 

Part Number
SPHGM-ST-W1
SPHGM-ST-W1-1/2
SPHGM-ST-W1-1/4
SPHGM-ST-W1/2
SPHGM-ST-W1/4
SPHGM-ST-W1/8
SPHGM-ST-W1/16
SPHGM-ST-W2
SPHGM-ST-W3/4
SPHGM-ST-W3/8
SPHGM-STC-W1
SPHGM-STC-W1-1/2
SPHGM-STC-W1-1/4
SPHGM-STC-W1/2
SPHGM-STC-W1/4
SPHGM-STC-W1/8
SPHGM-STC-W2
SPHGM-STC-W3/4
SPHGM-STC-W3/8
SPHGM-STDRY-W1/2
SPHGM-STDRY-W1/4
SPHGM-STDRY-W1/8
SPHGM-STDRY-W1/16
SPHGM-STDRY-W3/4
SPHGM-STDRY-W3/8
SPHGM-STU-W1
SPHGM-STU-W1-1/2
SPHGM-STU-W1-1/4
SPHGM-STU-W1/2
SPHGM-STU-W1/4
SPHGM-STU-W1/8
SPHGM-STU-W2
SPHGM-STU-W3/4
SPHGM-STU-W3/8
SPHGM-SUS-W1/2
SPHGM-SUS-W1/4
SPHGM-SUS-W1/8
SPHGM-SUS-W3/4
SPHGM-SUS-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (R) Length
(mm)
Material Surface Treatment Number of Thread ridge Thread Part Dry Seal Sales Unit
1 Piece(s)Available

8 Days or more

10116.5[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101 1/220[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101 1/419[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/212[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/48.9[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating19NoLow Quantity (can be purchased from one)
1 Piece(s)Available

Same day

Stock

101/87[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating28NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/166[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating28NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10222[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating11NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/414[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

Same day

Stock

103/810[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating19NoLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-116.5[Steel] Carbon steel for construction[Chromate] Chromate Plating11NoBox/package

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/220[Steel] Carbon steel for construction[Chromate] Chromate Plating11NoBox/package

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/419[Steel] Carbon steel for construction[Chromate] Chromate Plating11NoBox/package
1 Piece(s)Available

8 Days or more

-1/212[Steel] Carbon steel for construction[Chromate] Chromate Plating14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1/48.9[Steel] Carbon steel for construction[Chromate] Chromate Plating19NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1/87[Steel] Carbon steel for construction[Chromate] Chromate Plating28NoLow Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-222[Steel] Carbon steel for construction[Chromate] Chromate Plating11NoBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/414[Steel] Carbon steel for construction[Chromate] Chromate Plating14NoBox/package

500 Pieces Per Package

1 Pack(s)Available

22 Days or more

-3/810[Steel] Carbon steel for construction[Chromate] Chromate Plating19NoBox/package
1 Piece(s)Available

8 Days or more

101/212[Steel] Carbon steel for constructionDry Seal14PresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/48.9[Steel] Carbon steel for constructionDry Seal19PresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/87[Steel] Carbon steel for constructionDry Seal28PresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/166[Steel] Carbon steel for constructionDry Seal28PresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/414[Steel] Carbon steel for constructionDry Seal14PresenceLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/810[Steel] Carbon steel for constructionDry Seal19PresenceLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-116.5[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating11NoBox/package

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/220[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating11NoBox/package

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1 1/419[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating11NoBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/212[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating14NoBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/48.9[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating19NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1/87[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating28NoBox/package

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-222[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating11NoBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/414[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating14NoBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/810[Steel] Carbon steel for construction[Bright Chromate Plating] Bright Chromate Plating19NoBox/package
1 Piece(s)Available

8 Days or more

101/212Stainless SteelNo14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

10 Days or more

101/48.9Stainless SteelNo19NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/87Stainless SteelNo28NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/414Stainless SteelNo14NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/810Stainless SteelNo19NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug type Sunk Head Plug

Additional Products in this Category

Tech Support