(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic clutch/brake tension control device PCM

Magnetic clutch/brake tension control device PCM
  • Volume Discount

•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Input Voltage (ac-v): 200/220
•Capacity (steady State load capacity) (W): 100

PDF

Part Number

Configured Part Number is shown.

PCM102

 
Part Number
PCM102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Environment, Applications Standard Structure Standard Feature Standard
Input Voltage(AC-V) 200/220 Capacity (steady state load capacity)(W) 100 Output Voltage(DC-V) 0~24

Additional Products in this Category

Tech Support