(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Seal - QLFY Type

Oil Seal - QLFY Type
  • Volume Discount

This rotation seal with axle included is used, to separate muddy water and oil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BQ2811E1
BQ3048E1
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. d
(Ø)
Outer Diameter D1
(φ)
Width b1
(mm)
25 Piece(s)Available

54 Days or more

407011
25 Piece(s)Available

54 Days or more

507910.2

Loading...

  1. 1

Basic Information

Sliding Surface Axis Housing Groove No Sealing Subject Liquid Water / Grease
Operating Temperature Range(℃) -25::80 Adhesive Materials Nitrile Rubber Seal Rim Area Material Rubber (Has Metal Ring)
Attaching Method From only the shaft end Two Liquids Separation Single Side Muddy Water Environment, Applications Standard
Dust Lip No Pressure Resistance Limit(MPa) 0.03

Additional Products in this Category

Tech Support