(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Seal - DB Type

Oil Seal - DB Type
  • Volume Discount

Rotation Seal 2-Liquid Separation, Metal Outer Circumference Type.

Part Number

Configured Part Number is shown.

Part Number
AW2870J0
AW3057E0
AW3623E0
AW3747I0
AW4068E0
AW4215E1
AW4401E0
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Range
(℃)
Adhesive Materials Shaft Dia. d
(Ø)
Outer Diameter D
(φ)
Width b
(mm)
1 Piece(s)Available

13 Days or more

-30~80Nitrile Rubber507218
1 Piece(s)Available

12 Days or more

-30~80Nitrile Rubber557818
1 Piece(s)Available

12 Days or more

-30~80Nitrile Rubber7510020
1 Piece(s)Available

13 Days or more

-15~100Acrylic Rubber8010520
1 Piece(s)Available

12 Days or more

-30~80Nitrile Rubber10012520
1 Piece(s)Available

12 Days or more

-30~80Nitrile Rubber11014022
1 Piece(s)Available

13 Days or more

-15~100Acrylic Rubber12515522

Loading...

  1. 1

Basic Information

Sliding Surface Axis Housing Groove No Sealing Subject Liquid Lubricant / Grease
Seal Rim Area Material Metal Attaching Method From only the shaft end Two Liquids Separation Oil of both sides
Environment, Applications Standard Dust Lip No Pressure Resistance Limit(MPa) 0.03

Additional Products in this Category

Tech Support