(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rareflon seal for rotation, double lip.
Part Number |
---|
GJ1033F0 |
GJ1338H0 |
GJ1563F0 |
GJ1709E1 |
GJ2085I0 |
GJ2388I0 |
GJ2668J0 |
GJ2864J0 |
GJ3055F0 |
GJ3222I0 |
GJ3409H0 |
GJ3527G0 |
GJ3618L0 |
GJ3744H0 |
GJ3842I0 |
GJ3932K0 |
GJ3994K0 |
GJ4282H0 |
GJ4346I0 |
Loading...
Sliding Surface | Axis | Housing Groove | No | Sealing Subject Liquid | Lubricant / Grease |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -50::200 | Adhesive Materials | Rareflon (PTFE) | Seal Rim Area Material | Metal |
Attaching Method | From only the shaft end | Two Liquids Separation | No | Environment, Applications | For Food |
Dust Lip | No | Pressure Resistance Limit(MPa) | 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy