(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - For furniture, series S-SC.

Leveling Legs - For furniture, series S-SC.
  • Volume Discount

•Type : Adjusting Bolt
•Body Material : 1018 Carbon Steel
•Thread Portion Material : 1018 Carbon Steel
For complete product overview and details on Adjustment Bolts (Furniture Use) S-SC see the sections below:

Part Number

Configured Part Number is shown.

S-SC-8X30

 

Part Number
S-SC-8X30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Thread Portion Material 1018 Carbon Steel Thread Surface Treatment Chromate Plating
Body Material 1018 Carbon Steel Main Body Surface Treatment Chromate Plating Width W(mm) 30
Allowable Load(kN) 5.36 Thread Length L1(mm) 23 Main Body Height h(mm) 30
Thread Size M(mm) 8 Rubber No Thread Pitch(mm) 1.25

Please check the type/dimensions/specifications of the part S-SC-8X30 in the Leveling Legs - For furniture, series S-SC. series.

Additional Products in this Category

Tech Support