(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Poles - With scale, hollow, scale origin at center. (SS06150EC)

Circular Poles - With scale, hollow, scale origin at center. SS06150EC
  • Volume Discount

•Type: Circular Shape
•Left End Shape: Straight
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: With Scale

PDF

Part Number

Configured Part Number is shown.

SS06150EC

 
Part Number
SS06150EC
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Length L
(mm)
Thickness
(mm)
The Position of Scale
1 Piece(s)Available

12 Days or more

62100.5Center

Loading...

  1. 1

Basic Information

Type Round shape End Shape (Left) No Machining End Shape (Right) No Machining
Material 304 Stainless Steel Surface Treatment No Style Hollow
Engraved Scale Scaled

Please check the type/dimensions/specifications of the part SS06150EC in the Circular Poles - With scale, hollow, scale origin at center. series.

Products like this...

Part Number
SS06150EL
SS06250EC
SS06250EL
SS06300EC
SS06300EL
SS06300ER
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Length L
(mm)
Thickness
(mm)
The Position of Scale
1 Piece(s)Available

11 Days or more

62100.5Left Direction
1 Piece(s)Available

12 Days or more

63100.5Center
1 Piece(s)Available

12 Days or more

63100.5Left Direction
1 Piece(s)Available

12 Days or more

63600.5Center
1 Piece(s)Available

12 Days or more

63600.5Left Direction
1 Piece(s)Available

12 Days or more

63600.5Rightward direction

Additional Products in this Category

Tech Support