(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Disc Head, Phillips Drive, Steel, Long Screw【700-1,800 Pieces Per Package】

Self Tapping Screws - Disc Head, Phillips Drive, Steel, Long Screw
  • Volume Discount

These long screws provide a high level of tightening and as the tips can be cut off, they are highly efficient and stable.

Part Number

Configured Part Number is shown.

Part Number
AN-32-H-TOKU
AN-42-F-TOKU
AN-45-H-TOKU
AN-50-F-TOKU
AN-65-F-TOKU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Thread Length

1,800 Pieces Per Package

1 Pack(s)Available

9 Days or more

3.83225

1,300 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.84237

1,200 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.84528

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.85044

700 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.26557

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Chromate Plating
Tip shape Other special shapes Additional Shapes Standard Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support