(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Syn-Washer/Screw【450-900 Pieces Per Package】 (AS-25-BOX)

Syn-Washer/Screw AS-25-BOX
  • Volume Discount

[Features]
· Demonstrates strong holding power when connecting metal roofing (0.8 - 1.2 m/m) and fire-resistant foundation boards.

Part Number

Configured Part Number is shown.

AS-25-BOX

Part Number
AS-25-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

900 Pieces Per Package

1 Pack(s)Available

10 Days or more

25

Loading...

  1. 1

Basic Information

Types Universal bis Nominal of Thread (M) 4.2 Material Steel
Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Truss

Please check the type/dimensions/specifications of the part AS-25-BOX in the Syn-Washer/Screw series.

Products like this...

Part Number
AS-30-BOX
AS-40-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

650 Pieces Per Package

1 Pack(s)Available

10 Days or more

30

450 Pieces Per Package

1 Pack(s)Available

10 Days or more

40

Additional Products in this Category

Tech Support