(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bondwell Washer for Plates, Gray Rubber

Bondwell Washer for Plates, Gray Rubber
  • Volume Discount

Multi-functional product that offers excellent sealing properties, as well as vibration proofing, loosening prevention, sound absorption, seating surface damage prevention, and insulation performance.

Part Number

Configured Part Number is shown.

BWCS-SUSGG-D4-15

Part Number
BWCS-SUSGG-D4-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Seal Washer Material Stainless Steel Surface Treatment No
I.D. d(mm) 4 Thickness T(mm) 3.2 Sales Unit Low Quantity Available beginning with 1 pc.
Material: Stainless Steel 304 Stainless Steel Surface Treatment (Details) No O.D.(mm) 15

Additional Products in this Category

Tech Support