(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Serrated-Flange Hex Bolt - Steel, 7-Mark, M6/M8, Coarse【230-450 Pieces Per Package】

Serrated-Flange Hex Bolt - Steel, 7-Mark, M6/M8, Coarse
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric coarse
[Additional shapes] With a flange
[Nominal Thread (M)] 6 8
[Length L (mm)] 10 12 15 16 20 25 30 35 40 45 50
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
HXNHF-ST3B-M6-16
HXNHF-ST3B-M8-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

450 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

230 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

Loading...

  1. 1

Basic Information

Length L (mm) 16 Screw Type Complete thread Detailed Shape Standard
Mounting Hole Shape No Material Steel Surface Treatment Trivalent Black
Thread ridge Type Metric coarse Additional Shapes Flanged Sales Unit Box/package

Additional Products in this Category

Tech Support