(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer for Caps
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Configured Part Number is shown.

WSPC-STC-M24

Part Number
WSPC-STC-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

9 Days or more

-[Steel] SteelChromate Plating24.524-5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Chromate Plating35.9

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-STC-M24 in the Split Lock Washer for Caps series.

Products like this...

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-STC-M27
WSPC-STC-M30
WSPC-STC-M33
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No16.216-3.2Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No24.4
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] No18.218-3.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No26.4
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No20.220-4.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No30.6

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelChromate Plating27.527-5.5Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Chromate Plating40

70 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate Plating30.530-6Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Chromate Plating44.1

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate Plating3333--Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Chromate Plating-

Additional Products in this Category

Tech Support