(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer for Caps
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Configured Part Number is shown.

WSPC-STCB-M12

Part Number
WSPC-STCB-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelChromate Plating12.212-2.5Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Black Chromate18

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Additional Products in this Category

Tech Support