(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - ISO Homer (Heading)【150-3,500 Pieces Per Package】

Flat Washer - ISO Homer (Heading)
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Steel
[Sales unit] Box/package
[Materials] Steel SPCC
[Surface treatment]Trivalent chromate, Bright chromate plating, Chromate plating
[Inner diameter d (mm)] 6.4 8.4 10.5 13 17 21 23 25
[Nominal Thread (M)] 6 8 10 12 16 20 22 24
[Thickness t (mm)] 1.6 2 2.5 3 4
[Surface treatment](Details) Trivalent white, Bright chromate plating, Chromate plating
[Outer diameter (mm)] 12.5 17 21 24 30 37 39 44

Part Number

Configured Part Number is shown.

Part Number
WSISOHM-ST3W-M6
WSISOHM-STC-M6
WSISOHM-STC-M10
WSISOHM-STC-M12
WSISOHM-STC-M16
WSISOHM-STC-M20
WSISOHM-STC-M22
WSISOHM-STU-M6
WSISOHM-STU-M8
WSISOHM-STU-M10
WSISOHM-STU-M12
WSISOHM-STU-M16
WSISOHM-STU-M20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details) O.D.
(mm)

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate6.461.6[Trivalent Chromate] Trivalent White12.5

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating6.461.6[Chromate Plating] Chromate Plating12.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating10.5102[Chromate Plating] Chromate Plating21

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating13122.5[Chromate Plating] Chromate Plating24

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating17163[Chromate Plating] Chromate Plating30

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating21203[Chromate Plating] Chromate Plating37

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating23223[Chromate Plating] Chromate Plating39

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating6.461.6Bright Chromate Plating12.5

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating8.481.6Bright Chromate Plating17

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating10.5102Bright Chromate Plating21

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating13122.5Bright Chromate Plating24

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating17163Bright Chromate Plating30

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating21203Bright Chromate Plating37

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Sales Unit Box/package Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support