(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Set Screw - Steel, Black Oxide Coating, M10 - M33, Hex Socket【1-50 Pieces Per Package】

Set Screw - Steel, Black Oxide Coating, M10 - M33, Hex Socket
  • Volume Discount

Hexagonal socket head set screw specially designed for press molds. It is versatile and can be used in a wide range of applications.

Part Number

Configured Part Number is shown.

Part Number
SSPS1-ST-M10-8
SSPS1-ST-M12-8
SSPS1-ST-M14-8
SSPS1-ST-M16-10
SSPS1-ST-M18-10
SSPS1-ST-M20-10
SSPS1-ST-M22-12
SSPS1-ST-M26-12
SSPS1-ST-M28-12
SSPS1-ST-M30-12
SSPS1-ST-M33-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Thread ridge Type Sales Unit
1 Piece(s)Available

8 Days or more

10108Metric coarseLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10128Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10148Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101610Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101810Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

Same day

Stock

102010Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102212Metric fineLow Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102612Metric fineBox/package
1 Piece(s)Available

8 Days or more

102812Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103012Metric fineLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103314Metric fineLow Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Material Steel
Surface Treatment Black Oxide Coating Tip shape Other Special Shapes

Additional Products in this Category

Tech Support