(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - Stainless Steel, Class A2-70, M6 - M20, Coarse【1-500 Pieces Per Package】

Hex Bolt - Stainless Steel, Class A2-70, M6 - M20, Coarse
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] None
[Surface treatment] None
[Thread ridge type] Metric Coarse, Strength Classification (Stainless Steel) A2-70
[Nominal Thread (M)] 6 8 10 12 16 20
[Length L (mm)] 8 12 16 18 20 25 30 35 40 45 50
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and pack.

Part Number

Configured Part Number is shown.

Part Number
HXNHFT-329J4L-M8-16
HXNHFT-329J4L-M8-20
HXNHFT-329J4L-M8-25
HXNHFT-329J4L-M8-30
HXNHFT-329J4L-M8-35
HXNHFT-329J4L-M10-20
HXNHFT-329J4L-M10-25
HXNHFT-329J4L-M10-30
HXNHFT-329J4L-M10-35
HXNHFT-329J4L-M12-25
HXNHFT-329J4L-M12-30
HXNHFT-329J4L-M12-35
HXNHFT-329J4L-M16-35
HXNHFT-329J4L-M16-40
HXNHFT-329J4L-M16-45
HXNHFT-SUS-M6-8
HXNHFT-SUS-M6-16
HXNHFT-SUS-M6-20
HXNHFT-SUS-M6-30
HXNHFT-SUS-M6-35
HXNHFT-SUS-M8-12
HXNHFT-SUS-M8-16
HXNHFT-SUS-M8-18
HXNHFT-SUS-M8-20
HXNHFT-SUS-M8-25
HXNHFT-SUS-M8-30
HXNHFT-SUS-M8-35
HXNHFT-SUS-M8-40
HXNHFT-SUS-M8-45
HXNHFT-SUS-M8-50
HXNHFT-SUS-M10-20
HXNHFT-SUS-M10-25
HXNHFT-SUS-M10-30
HXNHFT-SUS-M10-35
HXNHFT-SUS-M12-25
HXNHFT-SUS-M12-30
HXNHFT-SUS-M12-35
HXNHFT-SUS-M16-35
HXNHFT-SUS-M16-40
HXNHFT-SUS-M16-45
HXNHFT-SUS-M20-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Sales Unit
1 Piece(s)Available

8 Days or more

10816[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10835[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101225[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101230[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101235[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101635[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101640[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101645[Stainless Steel] Stainless Steel (SUS329J3L)Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1068[Stainless Steel] Stainless SteelBox/package
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10812[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10816[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10818[Stainless Steel] Stainless SteelBox/package
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10835[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10845[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10850[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101020[Stainless Steel] Stainless SteelBox/package
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101225[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101230[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101235[Stainless Steel] Stainless SteelBox/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101635[Stainless Steel] Stainless SteelBox/package
1 Piece(s)Available

8 Days or more

101640[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101645[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102045[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Surface Treatment No
Thread ridge Type Metric coarse Strength Class(Stainless) A2-70

Additional Products in this Category

Tech Support