(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - Steel, Class 10.9, M10 - M16, Fine

Hex Bolt - Steel, Class 10.9, M10 - M16, Fine
  • Volume Discount

[Nominal Thread (M)] 12 24
[Length L (mm)] 20 25 30 35 40 45 50 55 60 70 75 80 90 100 110 120 140 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
HXNHFTP1.25-ST3W-MS10-60
HXNHFTP1.25-ST-MS10-35
HXNHFTP1.25-ST-MS10-40
HXNHFTP1.25-ST-MS10-45
HXNHFTP1.25-ST-MS10-50
HXNHFTP1.25-ST-MS10-55
HXNHFTP1.25-ST-MS10-60
HXNHFTP1.25-ST-MS10-65
HXNHFTP1.25-ST-MS10-70
HXNHFTP1.25-ST-MS10-80
HXNHFTP1.25-ST-MS10-100
HXNHFTP1.25-ST-MS12-45
HXNHFTP1.25-ST-MS12-50
HXNHFTP1.25-ST-MS12-60
HXNHFTP1.25-ST-MS12-100
HXNHFTP1.25-ST-MS14-40
HXNHFTP1.25-ST-MS16-60
HXNHFTP1.25-ST-MS16-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment
1 Piece(s)Available

8 Days or more

101060[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

101035Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1040Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1045Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1050Black Oxide Coating
1 Piece(s)Available

8 Days or more

101055Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1060Black Oxide Coating
1 Piece(s)Available

8 Days or more

101065Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1070Black Oxide Coating
1 Piece(s)Available

8 Days or more

101080Black Oxide Coating
1 Piece(s)Available

10 Days or more

-10100Black Oxide Coating
1 Piece(s)Available

8 Days or more

-1245Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1250Black Oxide Coating
1 Piece(s)Available

8 Days or more

101260Black Oxide Coating
1 Piece(s)Available

8 Days or more

1012100Black Oxide Coating
1 Piece(s)Available

8 Days or more

101440Black Oxide Coating
1 Piece(s)Available

8 Days or more

101660Black Oxide Coating
1 Piece(s)Available

10 Days or more

-1670Black Oxide Coating

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread ridge Type Metric fine Sales Unit Low Quantity Available beginning with 1 pc.
Application High Strength Strength Class(Steel) 10.9

Additional Products in this Category

Tech Support