(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Whitworth Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】

Whitworth Hex Bolt - Strength Classification = 10.9
  • Volume Discount

[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse
[Mounting hole dimensions] None
[Materials] Steel
[Tip shape] Flat End
[Application] High Strength
[Strength class (steel)] 10.9
[Thread (inch)] 5/16 3/8 1/2 5/8 3/4
[Length L (mm)] 20 25 30 35 40 50 55 65 75 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
HXNH10.9-ST-W1/2-25
HXNH10.9-ST-W1/2-30
HXNH10.9-ST-W1/2-35
HXNH10.9-ST-W1/2-40
HXNH10.9-ST-W1/2-50
HXNH10.9-ST-W1/2-55
HXNH10.9-ST-W1/2-75
HXNH10.9-ST-W3/4-150
HXNH10.9-ST-W3/8-20
HXNH10.9-ST-W3/8-25
HXNH10.9-ST-W3/8-30
HXNH10.9-ST-W3/8-40
HXNH10.9-ST-W3/8-50
HXNH10.9-ST-W5/8-40
HXNH10.9-ST-W5/8-50
HXNH10.9-ST-W5/8-65
HXNH10.9-ST-W5/8-75
HXNH10.9-ST-W5/16-20
HXNH10.9-ST-W5/16-25
HXNH10.9-STC-W1/2-40
HXNH10.9-STC-W1/2-50
HXNH10.9-STC-W3/8-20
HXNH10.9-STC-W3/8-25
HXNH10.9-STC-W3/8-30
HXNH10.9-STC-W3/8-40
HXNH10.9-STC-W3/8-50
HXNH10.9-STC-W5/16-20
HXNH10.9-STU-W1/2-40
HXNH10.9-STU-W1/2-50
HXNH10.9-STU-W3/8-20
HXNH10.9-STU-W3/8-25
HXNH10.9-STU-W3/8-30
HXNH10.9-STU-W3/8-40
HXNH10.9-STU-W3/8-50
HXNH10.9-STU-W5/16-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

101/225[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/230[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/235[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/240[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/250[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/255[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/275[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/4150[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/820[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/825[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/830[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/840[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/850[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/840[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/850[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/865[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/875[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/1620[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/1625[Black Oxide Coating] Black Oxide CoatingLow Quantity Available beginning with 1 pc.

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1/240[Chromate Plating] Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/250[Chromate Plating] Chromate PlatingBox/package

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/820[Chromate Plating] Chromate PlatingBox/package

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/825[Chromate Plating] Chromate PlatingBox/package

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/830[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/840[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/850[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-5/1620[Chromate Plating] Chromate PlatingBox/package

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/240[Bright Chromate Plating] Bright Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1/250[Bright Chromate Plating] Bright Chromate PlatingBox/package

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/820[Bright Chromate Plating] Bright Chromate PlatingBox/package

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/825[Bright Chromate Plating] Bright Chromate PlatingBox/package

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/830[Bright Chromate Plating] Bright Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/840[Bright Chromate Plating] Bright Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3/850[Bright Chromate Plating] Bright Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-5/1620[Bright Chromate Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Thread ridge Type Whitworth Coarse Mounting Hole Shape No
Material Steel Tip shape Flat End Application High Strength
Strength Class(Steel) 10.9

Additional Products in this Category

Tech Support