(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Material] Steel
[Nominal Size] 6
[Surface Treatment] Trivalent White
[Pitch] 1
Does not come off the screw because wave spring + JIS flat washers are incorporated. The head is engraved with the hardness (8.8T) and a distinguishing numeric mark (7).
SP-3 (Waved Lock Washer and JIS Flat Washer)
Part Number
Configured Part Number is shown.
Part Number |
---|
HXNLWHNDSP3-ST3W-M6-12 |
HXNLWHNDSP3-ST3W-M6-16 |
HXNLWHNDSP3-ST3W-M6-20 |
HXNLWHNDSP3-STC-M6-12 |
HXNLWHNDSP3-STC-M6-16 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | Steel |
Thread ridge Type | Metric coarse | Tip shape | Flat End | Additional Shapes | Washer Included |
Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy