(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Combination Phillips/Slotted Screw

Hex Head Combination Phillips/Slotted Screw
  • Volume Discount

Widely used as a ground terminal screw.

Part Number

Configured Part Number is shown.

Part Number
HXBH-BR-M5-10
HXBH-BR-M5-12
HXBH-BR-M5-15
HXBH-BR-M6-8
HXBH-BR-M6-10
HXBH-BR-M6-12
HXBH-BR-M6-15
HXBH-BR-M8-10
HXBH-BR-M8-12
HXBH-BR-M8-15
HXBH-BR-M8-20
HXBH-BR-M8-25
HXBH-BR-M10-12
HXBH-BR-M10-16
HXBH-BR-M10-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

105100.8
1 Piece(s)Available

8 Days or more

105120.8
1 Piece(s)Available

8 Days or more

105150.8
1 Piece(s)Available

8 Days or more

10681
1 Piece(s)Available

8 Days or more

106101
1 Piece(s)Available

8 Days or more

106121
1 Piece(s)Available

8 Days or more

106151
1 Piece(s)Available

8 Days or more

108101.25
1 Piece(s)Available

8 Days or more

108121.25
1 Piece(s)Available

8 Days or more

108151.25
1 Piece(s)Available

8 Days or more

108201.25
1 Piece(s)Available

8 Days or more

108251.25
1 Piece(s)Available

8 Days or more

1010121.5
1 Piece(s)Available

8 Days or more

1010161.5
1 Piece(s)Available

8 Days or more

1010201.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips or Flathead Basic Shape Hex
Material Brass Surface Treatment No Thread ridge Type Metric coarse
Tip shape Flat End Sales Unit Low Quantity (can be purchased from one) Screw Type Complete thread

Additional Products in this Category

Tech Support