(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fascon Phillips Pan Washer Head

Fascon Phillips Pan Washer Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, painting, coating

Part Number

Configured Part Number is shown.

Part Number
CSPPNTFFSC-410-M4-25
CSPPNTFFSC-410-M4-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1032

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Material Stainless Steel (SUS410) Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one)
Thread ridge type Metric coarse Detailed Shape Pan

Additional Products in this Category

Tech Support