(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Cone Flat Head, Phillips Head Drill Screw Flat Head, for Concrete【1-300 Pieces Per Package】

Screw Cone Flat Head, Phillips Head Drill Screw Flat Head, for Concrete
  • Volume Discount

Use for mounting metal fittings, equipment, piping, wooden boards, and other materials, in underground concrete environments.

Part Number

Configured Part Number is shown.

Part Number
CSPCSTVC-410-M5-45
CSPCSTVC-410-M5-60
CSPCSTVC-STTRS-M4-20
CSPCSTVC-STTRS-M4-45
CSPCSTVC-STTRS-M5-35
CSPCSTVC-STTRS-M5-45
CSPCSTVC-STTRS-M5-50
CSPCSTVC-STTRS-M5-60
CSPCSTVC-STTRS-M6-60
CSPCSTVC-STTRS-M6-70
CSPCSTVC-STTRS-M6-75
CSPCSTVC-STTRS-M6-90
CSPCSTVC-STTRS-M6-100
CSPCSTVC-STTRS-M6-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)NoNoLow Quantity (can be purchased from one)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-420Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-445Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-535Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-545Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-550Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

-560Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-660Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-670Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package
1 Piece(s)Available

8 Days or more

-675Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package
1 Piece(s)Available

8 Days or more

-690Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6100Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package
1 Piece(s)Available

8 Days or more

-6120Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Types Other concrete screws Mounting Hole Shape Phillips Thread ridge type Drill Screw
Detailed Shape Disc

Additional Products in this Category

Tech Support