(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Nut, Special Dimensions【500-2,000 Pieces Per Package】

Square Nut, Special Dimensions
  • Volume Discount

•Shape: Square Nuts
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse

Part Number
NSQO-ST3B-M3
NSQO-ST3B-M4
NSQO-ST3B-M5
NSQO-ST3W-M3
NSQO-ST3W-M4
NSQO-ST3W-M5
NSQO-STC-M3
NSQO-STC-M4
NSQO-STC-M5
NSQO-STCB-M3
NSQO-STCB-M4
NSQO-STCB-M5
NSQO-STN-M3
NSQO-STN-M4
NSQO-STN-M5
NSQO-STU-M3
NSQO-STU-M5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Height
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Trivalent Chromate[Trivalent Chromate] Trivalent Black1.2

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent Black3.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent Black3

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Trivalent Chromate[Trivalent Chromate] Trivalent White1.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent White3.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent White3

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3Chromate Plating[Chromate Plating] Chromate Plating1.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Chromate Plating[Chromate Plating] Chromate Plating3.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Chromate Plating[Chromate Plating] Chromate Plating3

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-3Chromate Plating[Chromate Plating] Black Chromate1.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Chromate Plating[Chromate Plating] Black Chromate3.2

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-5Chromate Plating[Chromate Plating] Black Chromate3

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Nickel Plating[Nickel Plating] Nickel Plating1.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Nickel Plating[Nickel Plating] Nickel Plating3.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Nickel Plating[Nickel Plating] Nickel Plating3

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3Bright Chromate PlatingBright Chromate Plating1.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Bright Chromate PlatingBright Chromate Plating3

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Application / function Standard
Sales Unit Box/package

Additional Products in this Category

Tech Support