(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Domed & Acorn Nuts - Steel, FRNO, Metric Fine【1-300 Pieces Per Package】

Domed & Acorn Nuts - Steel, FRNO, Metric Fine
  • Volume Discount

•Shape: Acorn Nut
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric fine

Part Number
FRNO-ST3W-MS10
FRNO-ST3W-MS12
FRNO-ST-MS10
FRNO-ST-MS12
FRNO-STC-MS10
FRNO-STC-MS12
FRNO-STCB-MS10
FRNO-STCB-MS12
FRNO-STGJB-MS10
FRNO-STGJB-MS12
FRNO-STH-MS10
FRNO-STH-MS12
FRNO-STN-MS10
FRNO-STN-MS12
FRNO-STU-MS10
FRNO-STU-MS12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1010Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[No] FabricBox/package[No] Fabric

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[No] FabricBox/package[No] Fabric

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Chromate PlatingBox/package[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12Chromate PlatingBox/package[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Chromate PlatingBox/package[Chromate Plating] Black Chromate

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12Chromate PlatingBox/package[Chromate Plating] Black Chromate

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Silver / copper / tin platedBox/packageGerman Brown plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12Silver / copper / tin platedBox/packageGerman Brown plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Chrome PlatingBox/packageChrome Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012Chrome PlatingBox/packageChrome Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Nickel PlatingBox/package[Nickel Plating] Nickel Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012Nickel PlatingBox/package[Nickel Plating] Nickel Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Bright Chromate PlatingBox/packageBright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Bright Chromate PlatingBox/packageBright Chromate Plating

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric fine Application / function Standard

Additional Products in this Category

Tech Support