(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, 1045 Carbon Steel, M6 - M33【1-50 Pieces Per Package】

Hex Nut - Type 1, 1045 Carbon Steel, M6 - M33
  • Volume Discount

[Materials] S45C
[Surface treatment] None Thread
[Type] Metric coarse, Application/Function, Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none, hex nut standard, Type 1
[Nominal Thread (M)] 6 8 10 12 14 16

Part Number
HNT1-S45CA-MS6
HNT1-S45CA-MS8
HNT1-S45CA-MS10
HNT1-S45CA-MS12
HNT1-S45CA-MS14
HNT1-S45CA-MS16
HNT1-S45CA-MS22
HNT1-S45CA-MS24
HNT1-S45CA-MS27
HNT1-S45CA-MS30
HNT1-S45CA-MS33
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

Same day

Stock

1014
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1022
1 Piece(s)Available

8 Days or more

1024

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1027
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1033

Loading...

  1. 1

Basic Information

Material 1045 Carbon Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Standard Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No
Hex nut standard A Type

Additional Products in this Category

Tech Support