(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Stainless Steel, M6 - M30, Left-Hand Threaded, Fine, Machined【1-18 Pieces Per Package】

Hex Nut - Type 1, Stainless Steel, M6 - M30, Left-Hand Threaded, Fine, Machined
  • Volume Discount

The screw is cut counterclockwise and is used in rotating machine parts.

Part Number
HNTMC1-SUS-MSL6
HNTMC1-SUS-MSL8
HNTMC1-SUS-MSL10
HNTMC1-SUS-MSL14
HNTMC1-SUS-MSL16
HNTMC1-SUS-MSL18
HNTMC1-SUS-MSL20
HNTMC1-SUS-MSL22
HNTMC1-SUS-MSL30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit
1 Piece(s)Available

8 Days or more

-6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

Same day

Stock

1014Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1016Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1018Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1020Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1022Low Quantity Available beginning with 1 pc.

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030Box/package

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric fine (Left)
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support