(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Material Options, 1/8" - 1 1/4", Machined, Whitworth【1-150 Pieces Per Package】

Hex Nut - Type 1, Material Options, 1/8" - 1 1/4", Machined, Whitworth
  • Volume Discount

· Surface treatment: None
· Thread ridge type: Unified coarse UNC
· Application/Functionality: Standard
· Hex nut standard 1 model
· Materials: Stainless steel, titanium, brass
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Thread (inch): 1/8, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8, 3/4, 7/8, 1, 1 1/8, 1 1/4, 3/16
· Height (mm): 3, 4, 5, 6.5, 8, 9

Part Number

Configured Part Number is shown.

Part Number
HNTMC1-BR-UNC1
HNTMC1-BR-UNC1/2
HNTMC1-BR-UNC1/4
HNTMC1-BR-UNC1/8
HNTMC1-BR-UNC3/4
HNTMC1-BR-UNC3/8
HNTMC1-BR-UNC3/16
HNTMC1-BR-UNC5/8
HNTMC1-BR-UNC5/16
HNTMC1-BR-UNC7/8
HNTMC1-BR-UNC7/16
HNTMC1-SUS-UNC1+1/4
HNTMC1-SUS-UNC1+1/8
HNTMC1-SUS-UNC1/8
HNTMC1-SUS-UNC3/4
HNTMC1-SUS-UNC7/16
HNTMC1-TI-UNC1/2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Sales Unit Nominal of Thread (inch) Height
(mm)
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.120
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.1/210
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.1/45
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.1/83
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.3/416
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.3/88
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.3/164
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.5/813
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.5/166.5
1 Piece(s)Available

8 Days or more

-[Brass] BrassLow Quantity Available beginning with 1 pc.7/818

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Brass] BrassBox/package7/169
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.1 1/425
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.1 1/822
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.1/83
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.3/416
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelLow Quantity Available beginning with 1 pc.7/169
1 Piece(s)Available

8 Days or more

10TitaniumLow Quantity Available beginning with 1 pc.1/28
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Sales Unit Nominal of Thread (inch) Height
(mm)

Loading...

  1. 1

Basic Information

Surface Treatment No Thread ridge type Unified coarse UNC Application / function Standard
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support