(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With straight knurling, small grip, cylindrical geometry.【200-250 Pieces Per Package】

Knobs - With straight knurling, small grip, cylindrical geometry.
  • Volume Discount

•Main Body Type: Polygonal Shape
•Mounting Section Material: Steel
•Mounting Section Surface Treatment: Trivalent White
•Main Body, O.D. D Dimension (f): 17
•Main Body, Height Dimension t (mm): 7

Part Number

Configured Part Number is shown.

Part Number
KNOBPWFNO3-ST3W-M6-21
KNOBPWFNO3-ST3W-M6-26
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Section, Length L
(mm)

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

1021

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Heptagon Mounting Section Type Male thread
Main Body, Surface Treatment No Mounting Section, Material Steel Mounting Section, Surface Treatment Trivalent White
Main Body, O.D. D(φ) 17 End Threaded No Main Body, Height t(mm) 7
Mounting Section, Dia. d(φ) M6 Sales Unit Box/package

Additional Products in this Category

Tech Support