(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warner Series Butt Shaft Type Clutch/Brake Unit

Warner Series Butt Shaft Type Clutch/Brake Unit
  • Volume Discount

•Function: Clutch/BrakeUnits
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Standard
•Feature: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EP250
EP400
EP500S
EP501
EP825
EPS1000
EPS650
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

11 Days or more

70000.1~30713
1 Piece(s)Available

11 Days or more

40000.1~302819
1 Piece(s)Available

11 Days or more

400030.1~605522
1 Piece(s)Available

11 Days or more

400030.1~605522
1 Piece(s)Available

12 Days or more

360060.1~20018028
1 Piece(s)Available

12 Days or more

3000200.1~250035048
1 Piece(s)Available

12 Days or more

360060.1~20013028

Loading...

  1. 1

Basic Information

Function Clutch and Brake Unit Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Butt Weld Number of Clutches 1 Structure Standard
Feature Standard

Additional Products in this Category

Tech Support