(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Selcab series through-shaft type clutch

Selcab series through-shaft type clutch
  • Volume Discount

•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Automatic Gapping

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JC-0.6
JC-1.2
JC-2.5
JC-5
JC-10
JC-20
JC-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

11 Days or more

80000.1~30612 (Hole)
1 Piece(s)Available

11 Days or more

60000.1~301215 (Hole)
1 Piece(s)Available

11 Days or more

50000.1~302520 (Hole)
1 Piece(s)Available

11 Days or more

400030.1~605025 (Hole)
1 Piece(s)Available

10 Days or more

360060.1~20010030 (Hole)
1 Piece(s)Available

11 Days or more

300060.1~20020040 (Hole)
1 Piece(s)Available

12 Days or more

2500200.1~250040050 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Through Number of Clutches 1 Structure Low-Noise
Feature Auto Gap

Additional Products in this Category

Tech Support