(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring Oil Seal - Siegling, V-S Type

Ring Oil Seal - Siegling, V-S Type
  • Volume Discount

Cross section type with wide taper in order to reinforce the tension of the V ring seal.

Part Number

Configured Part Number is shown.

Part Number
V-5S-N
V-6S-N
V-7S-N
V-8S-N
V-10S-N
V-10S-V
V-12S-N
V-12S-V
V-14S-N
V-14S-V
V-16S-N
V-16S-V
V-18S-N
V-18S-V
V-20S-N
V-20S-V
V-22S-N
V-22S-V
V-25S-N
V-25S-V
V-28S-N
V-28S-V
V-30S-N
V-30S-V
V-32S-N
V-32S-V
V-35S-N
V-35S-V
V-38S-N
V-38S-V
V-40S-N
V-40S-V
V-45S-N
V-45S-V
V-50S-N
V-50S-V
V-55S-N
V-55S-V
V-60S-N
V-60S-V
V-65S-N
V-65S-V
V-70S-N
V-70S-V
V-75S-N
V-75S-V
V-80S-N
V-80S-V
V-85S-N
V-85S-V
V-90S-N
V-90S-V
V-95S-N
V-95S-V
V-100S-N
V-100S-V
V-110S-N
V-110S-V
V-120S-N
V-120S-V
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Range
(℃)
Adhesive Materials Shaft Dia. d
(Ø)
Environment, Applications Nominal Number I.D. d
(mm)
Cross Section Thickness C
(mm)
1 Piece(s)Available

12 Days or more

-40~90-4.5-5.5Weather Resistance / Abrasion Resistant5S42
1 Piece(s)Available

8 Days or more

-40~90-5.5-6.5Weather Resistance / Abrasion Resistant6S52
1 Piece(s)Available

10 Days or more

-40~90-6.5-8.0Weather Resistance / Abrasion Resistant7S62
1 Piece(s)Available

10 Days or more

-40~90-8.0-9.5Weather Resistance / Abrasion Resistant8S72
1 Piece(s)Available

10 Days or more

-40~90-9.5-11.5Weather Resistance / Abrasion Resistant10S93
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber9.5-11.5Heat Resistant / Chemical Resistant Products10S93
1 Piece(s)Available

10 Days or more

-40~90-11.5-13.5Weather Resistance / Abrasion Resistant12S10.53
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber11.5-13.5Heat Resistant / Chemical Resistant Products12S10.53
1 Piece(s)Available

22 Days or more

-40~90-13.5-15.5Weather Resistance / Abrasion Resistant14S12.53
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber13.5-15.5Heat Resistant / Chemical Resistant Products14S12.53
1 Piece(s)Available

10 Days or more

-40~90-15.5-17.5Weather Resistance / Abrasion Resistant16S143
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber15.5-17.5Heat Resistant / Chemical Resistant Products16S143
1 Piece(s)Available

10 Days or more

-40~90-17.5-19Weather Resistance / Abrasion Resistant18S163
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber17.5-19Heat Resistant / Chemical Resistant Products18S163
1 Piece(s)Available

8 Days or more

-40~90-19-21Weather Resistance / Abrasion Resistant20S184
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber19-21Heat Resistant / Chemical Resistant Products20S184
1 Piece(s)Available

11 Days or more

-40~90-21-24Weather Resistance / Abrasion Resistant22S204
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber21-24Heat Resistant / Chemical Resistant Products22S204
1 Piece(s)Available

8 Days or more

-40~90-24-27Weather Resistance / Abrasion Resistant25S224
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber24-27Heat Resistant / Chemical Resistant Products25S224
1 Piece(s)Available

10 Days or more

-40~90-27-29Weather Resistance / Abrasion Resistant28S254
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber27-29Heat Resistant / Chemical Resistant Products28S254
1 Piece(s)Available

15 Days or more

-40~90-29-31Weather Resistance / Abrasion Resistant30S274
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber29-31Heat Resistant / Chemical Resistant Products30S274
1 Piece(s)Available

10 Days or more

-40~90-31-33Weather Resistance / Abrasion Resistant32S294
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber31-33Heat Resistant / Chemical Resistant Products32S294
1 Piece(s)Available

20 Days or more

-40~90-33-36Weather Resistance / Abrasion Resistant35S314
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber33-36Heat Resistant / Chemical Resistant Products35S314
1 Piece(s)Available

10 Days or more

-40~90-36-38Weather Resistance / Abrasion Resistant38S344
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber36-38Heat Resistant / Chemical Resistant Products38S344
1 Piece(s)Available

8 Days or more

-40~90-38-43Weather Resistance / Abrasion Resistant40S365
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber38-43Heat Resistant / Chemical Resistant Products40S365
1 Piece(s)Available

8 Days or more

-40~90-43-48Weather Resistance / Abrasion Resistant45S405
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber43-48Heat Resistant / Chemical Resistant Products45S405
1 Piece(s)Available

12 Days or more

-40~90-48-53Weather Resistance / Abrasion Resistant50S455
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber48-53Heat Resistant / Chemical Resistant Products50S455
1 Piece(s)Available

10 Days or more

-40~90-53-58Weather Resistance / Abrasion Resistant55S495
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber53-58Heat Resistant / Chemical Resistant Products55S495
1 Piece(s)Available

10 Days or more

-40~90-58-63Weather Resistance / Abrasion Resistant60S545
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber58-63Heat Resistant / Chemical Resistant Products60S545
1 Piece(s)Available

10 Days or more

-40~90-63-68Weather Resistance / Abrasion Resistant65S585
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber63-68Heat Resistant / Chemical Resistant Products65S585
1 Piece(s)Available

10 Days or more

-40~90-68-73Weather Resistance / Abrasion Resistant70S636
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber68-73Heat Resistant / Chemical Resistant Products70S636
1 Piece(s)Available

10 Days or more

-40~90-73-78Weather Resistance / Abrasion Resistant75S676
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber73-78Heat Resistant / Chemical Resistant Products75S676
1 Piece(s)Available

10 Days or more

-40~90-78-83Weather Resistance / Abrasion Resistant80S726
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber78-83Heat Resistant / Chemical Resistant Products80S726
1 Piece(s)Available

10 Days or more

-40~90-83-88Weather Resistance / Abrasion Resistant85S766
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber83-88Heat Resistant / Chemical Resistant Products85S766
1 Piece(s)Available

10 Days or more

-40~90-88-93Weather Resistance / Abrasion Resistant90S816
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber88-93Heat Resistant / Chemical Resistant Products90S816
1 Piece(s)Available

10 Days or more

-40~90-93-98Weather Resistance / Abrasion Resistant95S856
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber93-98Heat Resistant / Chemical Resistant Products95S856
1 Piece(s)Available

10 Days or more

-40~90-98-105Weather Resistance / Abrasion Resistant100S906
1 Piece(s)Available

12 Days or more

-20~150Fluorine Rubber98-105Heat Resistant / Chemical Resistant Products100S906
1 Piece(s)Available

10 Days or more

-40~90-105-115Weather Resistance / Abrasion Resistant110S997
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber105-115Heat Resistant / Chemical Resistant Products110S997
1 Piece(s)Available

10 Days or more

-40~90-115-125Weather Resistance / Abrasion Resistant120S1087
1 Piece(s)Available

10 Days or more

-20~150Fluorine Rubber115-125Heat Resistant / Chemical Resistant Products120S1087

Loading...

Basic Information

Sliding Surface End Face Sealing Subject Liquid Lubricant / Water / Grease Outer Diameter Part Rubber (No Metal Core)
Attaching Method From only the shaft end Dust Lip No

Additional Products in this Category

Tech Support