(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Wheel Width Dimension B (mm): 54
•Thread Dia.: M24
•Load Range (dan): 485.01~750.00
•Swivel Radius (mm): 122
•Metal Piece(Fittings etc.,) Material: Aluminum Alloy Die Cast (ADC12)
Part Number
Configured Part Number is shown.
307X-PA
Caster Type | Screw-In Type / Dual Wheels | Stopper | No | Load Range(daN) | 485.01~750.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 588 | Wheel mounting height H(mm) | 135 | Wheel Material | Polyurethane (Adiprene R) |
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant | Body Material | Aluminum Alloy Die Cast (ADC12) | Screw Diameter d (Main Mounting Shaft Diameter) | M24_P3 |
Wheel Dia. D(φ) | 100 | Wheel width W(mm) | 54 | Turning Radius r(mm) | 122 |
Load Category | Ultra Heavy Load | Roller Bearing | Available |
Please check the type/dimensions/specifications of the part 307X-PA in the Wheel - Threaded stud mount with aluminum alloy, double polyurethane wheel, class 300X-PA (Ultra heavy load). series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy