(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Caster - With die-cast aluminum alloy swivel plate, polyurethane double wheels, without brake, 100X-PA series (Extremely Heavy load). (Part Numbers)

Caster - With die-cast aluminum alloy swivel plate, polyurethane double wheels, without brake, 100X-PA series (Extremely Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Polyurethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Super Heavy Class - 100X-PA - Truck Type - for Extremely Heavy Load - PA Polyurethane Wheel (Gasket Caster) see the sections below:

Part Number

Configured Part Number is shown.

107X-PA

Part Number
107X-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Turning Radius r
(mm)
1 Piece(s)Available

26 Days or more

485.01~750.005881507878100100100122

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant Body Material Aluminum Alloy Die Cast (ADC12) Mounting Hole Type Round hole
Wheel width W(mm) 54 Load Category Ultra Heavy Load Roller Bearing Available
Mounting Hole Diameter d(mm) 10.5 Mounting Seat Thickness t(mm) 5

Please check the type/dimensions/specifications of the part 107X-PA in the Caster - With die-cast aluminum alloy swivel plate, polyurethane double wheels, without brake, 100X-PA series (Extremely Heavy load). series.

Products like this...

Part Number
109X-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Turning Radius r
(mm)
1 Piece(s)Available

26 Days or more

750.01 or More7842209090110110150136

Additional Products in this Category

Tech Support