(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Engineering Plastic with Cold Rolled Steel Swivel Plate, without break, Series 100HB2-EP (Light and Heavy load). (Part Numbers)

Casters - Engineering Plastic with Cold Rolled Steel Swivel Plate, without break, Series 100HB2-EP (Light and Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Engineering Plastics
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on EP Engineering Plastic Wheel (Packing Caster) with Heavy Class 100HB2-EP Track Type Small Heavy Duty Radial Bearings see the sections below:

Part Number

Configured Part Number is shown.

102HB2-EP

Part Number
102HB2-EP
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.0019660444458584025356.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Quiet
Wheel Material Special Polymer Compound Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Load Category Heavy Load Roller Bearing Available

Please check the type/dimensions/specifications of the part 102HB2-EP in the Casters - Engineering Plastic with Cold Rolled Steel Swivel Plate, without break, Series 100HB2-EP (Light and Heavy load). series.

Products like this...

Part Number
105HB2-EP
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

15 Days or more

220.01~320.00294927171909065385610.53.2

Additional Products in this Category

Tech Support