(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Polyurethane with cold-rolled steel swivel plate, without brake, series 100HB2-PA (Light and heavy load). (Part Numbers)

Casters - Polyurethane with cold-rolled steel swivel plate, without brake, series 100HB2-PA (Light and heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Polyurethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Heavy Class, 100HB2-PA, Track Model for Compact Loads, Radial Bearing Included, PA Polyurethane Wheels (Packing Caster) see the sections below:

Part Number

Configured Part Number is shown.

104HB2-PA

Part Number
104HB2-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

220.01~320.0024572505064645028462.6

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Quiet
Wheel Material Polyurethane (Adiprene R) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Load Category Heavy Load Roller Bearing Available
Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 104HB2-PA in the Casters - Polyurethane with cold-rolled steel swivel plate, without brake, series 100HB2-PA (Light and heavy load). series.

Products like this...

Part Number
102HB2-PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.0019660444458584025352.3

Additional Products in this Category

Tech Support