(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Polyurethane with cold rolled steel swivel plate, integrated brake, 100HB-PAS series (Heavy load). (Part Numbers)

Casters - Polyurethane with cold rolled steel swivel plate, integrated brake, 100HB-PAS series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Polyurethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Heavy Class 100HB-PAs Truck Type PA Polyurethane Wheel (Packing Caster) with Roller Bearings and Stopper for Heavy Loads see the sections below:

Part Number

Configured Part Number is shown.

109HB-PAS

Part Number
109HB-PAS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

320.01~485.004411879090110110150451304

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Heavy Load Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Please check the type/dimensions/specifications of the part 109HB-PAS in the Casters - Polyurethane with cold rolled steel swivel plate, integrated brake, 100HB-PAS series (Heavy load). series.

Products like this...

Part Number
107HB-PAS
108HB-PAS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

220.01~320.00254.81307171909010038823.2
1 Piece(s)Available

16 Days or more

320.01~485.003431659090110110130421194

Additional Products in this Category

Tech Support