(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Phenol
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) see the sections below:
Part Number
Configured Part Number is shown.
108HB-P
Part Number |
---|
108HB-P |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Wheel Material | Phenol Resin |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part 108HB-P in the Casters - Phenol with cold rolled steel swivel plate, without brake, 100HB-P series (Heavy load). series.
Part Number |
---|
104ZH-P |
105HB-P |
106HB-P |
107HB-P |
109HB-P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy