(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Phenol with cold rolled steel swivel plate, without brake, 100HB-P series (Heavy load). (Part Numbers)

Casters - Phenol with cold rolled steel swivel plate, without brake, 100HB-P series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Phenol
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) see the sections below:

Part Number

Configured Part Number is shown.

104ZH-P

Part Number
104ZH-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00156.86850506464502851No6.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 104ZH-P in the Casters - Phenol with cold rolled steel swivel plate, without brake, 100HB-P series (Heavy load). series.

Products like this...

Part Number
105HB-P
106HB-P
107HB-P
108HB-P
109HB-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

220.01~320.00225.49271719090653856Available10.53.2
1 Piece(s)Available

8 Days or more

220.01~320.00235.210671719090753862Available10.53.2
1 Piece(s)Available

8 Days or more

220.01~320.00254.8130717190901003873Available10.53.2
1 Piece(s)Available

10 Days or more

320.01~485.00343165909011011013042106Available10.54
1 Piece(s)Available

16 Days or more

320.01~485.00441187909011011015045116Available10.54

Additional Products in this Category

Tech Support