(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Nylon with cold rolled steel swivel plate, without break, standard class, 100-N series.

Casters - Nylon with cold rolled steel swivel plate, without break, standard class, 100-N series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Nylon

Part Number

Configured Part Number is shown.

Part Number
102-N
103-N
104-N
105-N
106-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0068.655452654374018404.52
1 Piece(s)Available

8 Days or more

35.01~80.0078.465472960425022456.52
1 Piece(s)Available

8 Days or more

80.01~140.0083.367472960425022466.52
1 Piece(s)Available

8 Days or more

80.01~140.00127.480543670546325576.52.3
1 Piece(s)Available

15 Days or more

140.01~220.00156.893543670547525646.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Additional Products in this Category

Tech Support